In accordance with certain rules on insider dealing and market manipulation (market abuse), ABB is required to disclose transactions in ABB shares, derivatives or other financial instruments linked to them, conducted by or on behalf of persons discharging managerial responsibilities or persons closely associated with them.
ABB has been informed about the following transactions in 2008:
| Date of transaction | Notification by |
 |  |
| November 14, 2008 | Louis R. Hughes |
| November 14, 2008 | Michael Treschow |
| November 14, 2008 | Bernd W. Voss |
| November 14, 2008 | Michel de Rosen |
| November 14, 2008 | Roger Agnelli |
| November 14, 2008 | Hans Ulrich Märki |
| November 14, 2008 | Jacob Wallenberg |
| November 14, 2008 | Hubertus von Grünberg |
| November 3, 2008 | Veli-Matti Reinikkala |
| November 3, 2008 | Veli-Matti Reinikkala |
| November 3, 2008 | Veli-Matti Reinikkala |
| October 28, 2008 | Hans Ulrich Märki |
| October 24, 2008 | Diane de Saint Victor |
| October 24, 2008 | Peter Leupp |
| October 24, 2008 | Peter Leupp |
| August 14, 2008 | Michel de Rosen |
| July 25, 2008 | Peter Leupp |
| May 22, 2008 | Michel de Rosen |
| May 22, 2008 | Louis R. Hughes |
| May 22, 2008 | Bernd W. Voss |
| May 22, 2008 | Michael Treschow |
| May 22, 2008 | Jacob Wallenberg |
| May 22, 2008 | Roger Agnelli |
| May 22, 2008 | Hans Ulrich Märki |
| May 22, 2008 | Hubertus von Grünberg |
| May 20, 2008 | Peter Leupp |
| May 13, 2008 | Anders Jonsson |
| May 13, 2008 | Anders Jonsson |
| April 25, 2008 | Hubertus von Grünberg |
| April 25, 2008 | Ravi Uppal |
| April 25, 2008 | Veli-Matti Reinikkala |
| April 25, 2008 | Veli-Matti Reinikkala |
| April 25, 2008 | Ulrich Spiesshofer |
| April 25, 2008 | Ulrich Spiesshofer |
| April 25, 2008 | Ulrich Spiesshofer |
| April 25, 2008 | Gary Steel |
| April 24, 2008 | Peter Leupp |
| April 4, 2008 | Gary Steel |
| April 4, 2008 | Ulrich Spiesshofer |
| April 4, 2008 | Diane de Saint Victor |
| April 4, 2008 | Michel Demaré |
| February 25, 2008 | Veli-Matti Reinikkala |
| February 25, 2008 | Veli-Matti Reinikkala |
| February 15, 2008 | Michel Demaré |
| February 15, 2008 | Ravi Uppal |
| February 15, 2008 | Diane de Saint Victor |
| February 15, 2008 | Peter Leupp |
2007 Directors' dealings
2006 Directors' dealings
2005 Directors' dealings