ABB Türkiye

Passive Voltage Indicators VisiVolt™


VisiVolt™ – Passive Voltage Indicator is a busbar-mounted-type indicator of voltage presence developed to be used in outdoor and indoor systems. It is adapted for permanent installation on busbars and naked or insulated metal conductors in medium voltage systems. VisiVolt™ indicates the presence of voltage by displaying a large, well visible lightning arrow sign on its LCD. The VisiVolt™ silicone elastomer enclosure ensures performance in outdoor conditions while its fluorescent orange color provides good visibility among the other elements of the system.


Main specifications
VV- A
VV- B
Nominal voltage (Un)kV
3.0 – 6.0 *1
6.0 – 15.0
13.8 – 36.0
Maximum voltagekV
3.6 – 17.5 *2
17.5 – 40.5 *2
*1 On not insulated (bare) circular-section conductors and on bars of width up to 30mm
*2 Depending on pole distance (see recommended minimum clearances)
Key product features:
  • Applicable on any unscreened medium voltage system; for permanent installation
  • For nominal system voltages from 3kV to 36kV
  • Information on voltage presence status of the system available all the time
  • Outdoor and indoor application
  • Good visibility in all lighting conditions
  • Economical solutions
  • Maintenance free; passive device - no power supply needed
  • Easy to install
  • Can be installed on:
    • busbars
    • conductors:
      • unshielded, naked or insulated
      • of any typical diameter or cross section
Compliance with standards:
Threshold of indication of voltage presence below 45% of nominal three-phase system voltage is in line with IEC 61243-5 and IEC 61958.
Withstand voltages and withstand fault currents are in line with IEC 60694.
Resistance to moisture ingress tested according to IEC 60099-4.


Documentation and downloads

  • Please select category
Advertisement
Advertisement of VisiVolt™: Can you afford to compromise safety?

English - 1.55 MB - pdf

Article
"A New Technology for Indicating Presence of Voltage"; source and copyright: INMR 200

English - 0.11 MB - pdf

ABB Review: Best Innovations 2006

English - 0.23 MB - pdf

Catalogue
VisiVolt™ - Passive Voltage Indicator for Indoor and Outdoor Use, with Nominal Voltage 3 - 36 kV

English - 0.16 MB - pdf

Certificate
VisiVolt™ - Certyfikat PL / Certificate EN

English - 2.12 MB - pdf

Drawing
VisiVolt™ - dimensional drawing

English - 0.35 MB - bmp

Leaflet
VisiVolt™ - Passive Voltage Indicator Safety Flyer

English - 0.13 MB - pdf

Manual
VisiVolt™ - Installation and operation instructions

English - 1.05 MB - pdf

Presentation
VisiVolt™ - Customer presentation

English - 2.25 MB - pdf

  • Sayfayı değerlendir
      İptal
  • Sayfayı gönder
      İptal

Tercihleriniz:

db0003db004279 c125739900636470c125713b0042c415